Light | 2-Finger | Pneumatic | 7.5mm Stroke


产品代码: RBTX-SNK-0025

Robust pneumatic parallel gripper for economical handling of medium-sized components.

The SCHUNK MPC‑075 is a solid, cost‑optimized 2‑jaw parallel gripper designed for reliable gripping tasks with medium workpiece sizes. With a jaw stroke of 7.5 mm and gripping forces suitable for a broad handling spectrum, it provides dependable performance in low‑contamination environments and applications with moderate requirements for precision and operating cycles. The synchronized double‑piston drive ensures smooth, uniform jaw motion for consistent process reliability.

The durable aluminum housing and integrated flat guide deliver stable operation with minimal maintenance. Thanks to its balanced weight and compact geometry, the MPC‑075 can be easily installed in space‑constrained automation setups or multi‑gripper configurations. Standardized C‑slots allow quick integration of magnetic sensors for simple position monitoring.

Ideal for pick‑and‑place operations, light assembly tasks, test automation and economically focused automation projects.

一般交货时间:3周

Stroke per jaw
7.5
mm
Weight
0.21
kg
Max Gripping force
110
N
Recommended workpiece weight
0.55
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价