MPC 040 Parallel Gripper - Pneumatic


产品代码: RBTX-SNK-0024

Compact pneumatic parallel gripper for simple and cost‑efficient small‑part handling.

The SCHUNK MPC‑040 is a lightweight, economically optimized 2‑jaw parallel gripper designed for basic handling tasks with small to medium workpieces. With a jaw stroke of 4 mm and a gripping force of 50 N, it provides reliable performance for applications with moderate precision and lifecycle requirements. Its synchronized double‑piston drive ensures uniform jaw movement and stable gripping behavior.

The gripper features a slim, low‑maintenance aluminum housing and an integrated flat guide for smooth operation. Short opening and closing times of 0.05 seconds support fast cycle processes, making the MPC‑040 suitable for simple pick‑and‑place tasks. Standardized C‑slots allow quick installation of magnetic sensors, and the compact dimensions offer easy integration into confined automation environments.

Ideal for electronics assembly, light-duty automation, laboratory handling tasks and cost‑sensitive production setups.

一般交货时间:3周

Stroke per jaw
4
mm
Weight
0.14
kg
Max Gripping force
50
N
Recommended workpiece weight
0.25
kg
Gross Payload
0.39
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价