SCHUNK - Magnetic gripper EMH, size: RP 036, electric


产品代码: RBTX-SNK-0076

Compact electro‑permanent magnetic gripper for powerful, energy‑efficient handling of ferromagnetic parts.

The SCHUNK EMH‑RP 036‑B provides a 530 N holding force on a 6.08 cm² magnetic surface and supports payloads of 8.5 kg horizontally and 3.5 kg vertically. Its electro‑permanent design requires only a brief 24 V pulse to activate or release, with a fast 300 ms switching time. Integrated electronics, IP52 protection, and stable performance up to 50 °C ensure reliable operation in clean to lightly contaminated environments.

Control is simple via 24 V DC signals, with built‑in logic electronics for ready/ error feedback and compatibility with standard PLCs. The gripper maintains its magnetic state even during power loss, and optional pole extensions allow adaptation to different part geometries.

Ideal for sheet‑metal handling, bin picking, robot pick‑and‑place, and applications requiring strong, safe gripping without continuous power.

一般交货时间:3周

Dimensions
64mm x 64mm x 128mm
Max. ambient temperature
50
Max Gripping force
530
N
Weight
1
kg

亮点

https://a.storyblok.com/f/298593/fc10cdc61d/rbtx_tool_icon_v1_lil_-svg.svg

技术参数

  • 保持力 [N] - 530

  • 磁表面 [cm²] - 6.08

  • 带水平磁面的有效载荷[千克] - 8.5

  • 带垂直磁面的有效载荷[千克] - 3.5

  • 5 次启动/分钟时模块温度升高 [°C] - 10

  • 每分钟 15 次启动时模块温度升高 [°C] - 25

  • 激活时间 [ms] - 300

  • 最低环境温度 [°C] - 5

  • 最高环境温度 [°C] - 50

  • 重量[千克] - 1

  • 防护等级 IP - 52

  • 额定电压 [V] - 24

  • 电压类型 - 直流

  • 最大值电流功率 [A] - 3.1

  • 最大值电流功率 [A] - 0.15

  • 控制器电子元件 - 集成

https://a.storyblok.com/f/298593/4427329c88/2023-07-27_16_41_47-fwebp-b1440__1315__1440__und_9_weitere_seiten_-_gesch__ftlich_____microsoft_edge.jpg

尺寸

https://a.storyblok.com/f/298593/d39b511f8e/bild1.svg

关于该系列的一般说明

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价