LOG 80.0-M20x1.5-G1/8
产品代码: RBTX-SNK-0066
Particularly suitable for highly dynamic applications with a
low workpiece weight, for handling of small components
and plastic parts, as well as for sand core handling
Internal hole gripper LOG, Size: 80, pneumatic, Mounting threads: M20x1.5, Air connection thread: G1/8". Max. ambient temperature: 80 °C
一般交货时间:3周
Weight
0.238
kg
Recommended workpiece weight
4.96
kg
Gross Payload
5.198
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价