LOG 40.0-M16x1-M5

产品代码: RBTX-SNK-0067

Particularly suitable for highly dynamic applications with a low workpiece weight, for handling of small components and plastic parts, as well as for sand core handling

Internal hole gripper LOG, Size: 40, pneumatic, Mounting threads: M16x1, Air connection thread: M5. Max. ambient temperature: 80 °C

一般交货时间:3周

Weight
0.034
kg
Recommended workpiece weight
1.23
kg
Gross Payload
1.264
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价