Electric Parallel Gripper - EGP series


多种规格: EGP-25-N-N-B

产品代码: RBTX-SNK-0047

High‑performance electric 2‑finger gripper for small components with maximum precision and compact dimensions.

The SCHUNK EGP series is an electric parallel gripper featuring smooth‑running, roller‑guided base jaws for highly precise and repeatable gripping. With adjustable gripping force (2–4 levels depending on size), the EGP adapts easily to sensitive or fragile workpieces. Digital I/O control ensures simple commissioning, while the optional IO‑Link version enables pre‑positioning, grip‑state evaluation, and additional gripping modes such as FastGrip and SoftGrip.

A brushless DC servomotor delivers long service life and consistent force across all permissible finger lengths. Its extremely compact footprint enables use in tight installation spaces, and high cycle rates support demanding automation tasks. New food‑grade lubrication expands usability into lab automation, medical and pharmaceutical environments.

Ideal for high‑speed assembly, testing systems, electronics handling, laboratory automation, and precise small‑part manipulation.

一般交货时间:3周

Repeatability
0.2
mm
Stroke per jaw
3
mm
Weight
0.11
kg
Max Gripping force
40
N
Recommended workpiece weight
0.2
kg
Gross Payload
0.31
kg

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价