Schmalz CobotPump | Electric vacuum pump for cobots | large


多种规格: Universal Robots - UR3-16

产品代码: RBTX-SLZ-0157

The CobotPump models are designed for efficient material handling in robotic systems. Their robust electric vacuum technology offers reliability, flexibility, and a compact design. With its powerful performance, the CobotPump ensures precise control and quick response times – ideal for demanding automation tasks.

Integration into existing automation systems is seamless thanks to established digital interfaces such as the M12-8-pin connector. An NFC interface enables convenient parameter configuration and data transfer via smartphone. Intuitive software and plug-and-play functionality reduce installation time and ensure rapid deployment.

Perfect for precise material handling, logistics, and production applications – the CobotPump delivers efficiency, versatility, and user-friendliness.

一般交货时间:3周

Weight
1.3
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价