Schmalz CobotPump | electric vacuum pump for cobots
多种规格: DOBOT CRA
Schmalz ROB-SET ECBPMi – Electric Vacuum Gripper Sets for Cobots
The ROB-SET ECBPMi Series from Schmalz provides ready-to-connect complete solutions for automated handling with collaborative and lightweight robots. Each set is based on the electric vacuum generator CobotPump ECBPMi and includes all components required for quick integration: vacuum generator, flange adapter, suction cup, and connection cable.
Thanks to electric vacuum generation, no compressed air supply is needed, making installation extremely simple. The sets are optimized for popular robot brands such as Universal Robots, FANUC, ABB, Dobot, igus and more. With the Plug & Work principle the optional URCap software, commissioning is intuitive and fast.
Perfect for applications such as pick-and-place, packaging, assembly, and bin-picking, especially for airtight workpieces up to approx. 3 kg.