SMC - Magnetic gripper - Series MHM
产品代码: RBTX-SMC-0020
多种规格: Construction size 50
The magnetic grippers from the MHM series of the company SMC are suitable for workpieces with holes and uneven surfaces and is available in the piston diameters ⌀16, 25, 32 and 50. Even if the compressed air supply is interrupted, the gripper holds the workpiece and thus protects against possible falling of the components.
一般交货时间:3周
Holding force with workpiece thickness 2mm
400
N
Min. holding force
230
N
Holding force with workpiece thickness 6mm
1,000
N
Weight
1.11
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价