SMC - Magnetic gripper - Series MHM

‌

多种规格: Construction size 25

产品代码: RBTX-SMC-0018

Powerful magnetic gripper for reliable handling of metal parts in demanding automation tasks.

The SMC MHM series enables secure gripping of ferromagnetic workpieces—even those with holes, uneven surfaces or high air permeability. With holding forces up to 200 N depending on model size, the gripper ensures stable handling even during air loss thanks to its magnet‑retaining mechanism. Integrated solenoid valves, speed adjustment and optional auto‑switches simplify installation and reduce external components.

Operation requires only a single air supply for release and an electrical connection for actuation. Multiple port options allow use as sensor or blow‑off port, and the unit integrates easily into common robotic systems. The compact design and compatibility with major cobot platforms enable flexible integration.

Ideal for sheet‑metal handling, assembly automation, bin picking and applications where vacuum suction is not suitable due to perforations or textured surfaces.

一般交货时间:3周
‌
Weight
0.244
kg
Max Gripping force
200
N
Propulsion Method
气动
Max. ambient temperature
60
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌