KGG 100-80 Small parts gripper


产品代码: RBTX-SNK-0006

Powerful pneumatic small‑parts gripper with long stroke and compact, lightweight design.

The SCHUNK KGG 100‑80 is a slim, durable 2‑jaw parallel gripper engineered for precise handling of small parts requiring long stroke capability. With 40 mm travel per jaw and gripping forces of 175 N (closing) and 220 N (opening), it supports reliable force‑fit or form‑fit gripping across a wide variety of component geometries. The lightweight aluminum housing and robust T‑slot guidance ensure stable jaw motion, high repeatability and consistent performance in continuous industrial operation.

Designed for flexible integration, the gripper features compressed‑air actuation, multiple mounting orientations and standardized interfaces for sensor installation. Its low weight and narrow footprint simplify installation in compact handling systems or multi‑gripper setups. Optimized for medium workpiece masses, it ensures efficient cycle times thanks to short closing and opening movements.

Ideal for assembly automation, pick‑and‑place systems, electronics handling and precise small‑component processing.

一般交货时间:3周

Stroke per jaw
40
mm
Weight
0.5
kg
Max Gripping force
220
N
Recommended workpiece weight
0.9
kg
Propulsion Method
气动
Max. ambient temperature
90
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价