HITBOT ESC-70ALL | Electric Suction cup

‌

多种规格: 4 suction cups

产品代码: RBTX-HITBO-0037

Hitbot Z-ESC-70 – Electric Vacuum Gripper for Flexible Automated Handling

The Hitbot Z-ESC-70 is a compact electric vacuum gripper designed for automated pick-and-place, material handling, and robotic manipulation applications. Unlike traditional pneumatic vacuum systems, the Z-ESC-70 generates vacuum electrically and requires no external compressed air supply, simplifying installation and reducing operating costs.

Featuring a maximum vacuum level of 50% and a flow rate of 15 L/min, the system provides reliable suction performance for handling a wide range of flat and airtight workpieces. The vacuum force can be adapted using one to four suction cups, allowing flexible configuration according to application requirements and part geometries.

The gripper supports both RS-485 (Modbus RTU) communication and digital I/O, providing seamless connectivity with industrial robots, collaborative robots, PLCs, and automation systems.

Ideal for electronics assembly, packaging, laboratory automation, logistics, machine tending, consumer goods manufacturing, and robotic pick-and-place applications requiring compact, efficient, and air-free vacuum handling.

Note: The suction force and maximum payload capacity depend on the number, size, and type of suction cups used. Actual performance may vary according to the workpiece material, surface condition, and application requirements.

此产品在您所在的国家/地区不提供
‌
Weight
1
kg
Max Gripping force
10
N
Propulsion Method
电动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌