Soft Gripping | Four Finger Parallel Gripper | Soft Gripper


多种规格: 15° Gripper Angle - without FDA compliant base

产品代码: RBTX-SOFT-0017

Lightweight four‑finger soft gripper for gentle, adaptive handling of delicate products.

The Four-Finger SoftGripper is perfect for handling delicate products. Its flexible, FDA-approved food-grade silicone rubber fingers gently grip rectangular, cubic, or lying cylindrical objects ranging from 5 mm to 120 mm in size and weighing up to 600 g, without damaging surfaces. Thanks to its lightweight design and pneumatically driven fingers, it ensures fast and precise operations, making it ideal for the food and packaging industries.

Standardized interfaces like IO-Link and Modbus TCP enable seamless integration into automation systems. With plug-and-play functionality, intuitive configuration tools, and pre-configured control units, the setup is quick and straightforward. The SoftGripper is compatible with robots from leading manufacturers, offering exceptional flexibility and user-friendliness.

Perfect for handling steaks, seafood, chocolate bars, croissants, and beakers – a precise solution for a wide range of applications.

一般交货时间:3周

Max. payload
0.6
kg
Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
4
Weight
0.4
kg

亮点

https://a.storyblok.com/f/298593/1514294202/delta-robot-360mm_ir-sdlyil-z.png

典型应用领域

SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价