Soft Gripping | Four Finger Parallel Gripper | Soft Gripper


多种规格: 0° Gripper Angle - without FDA compliant base

产品代码: RBTX-SOFT-0031

The Four-Finger SoftGripper is the ultimate solution for handling delicate and lightweight products. Its flexible and food-safe fingers, made from FDA-approved silicone rubber, gently grip objects without damaging their surfaces. Designed for rectangular, cubic, or cylindrical objects (lying), it handles items ranging from 5 mm to 120 mm in size and up to 600 g in weight. The lightweight design and pneumatically driven fingers ensure smooth and efficient handling, making it ideal for applications requiring precision and care, such as food and packaging industries.

Equipped with industry-standard interfaces like IO-Link and Modbus TCP, the SoftGripper integrates seamlessly into existing automation setups. The plug-and-play feature ensures quick and easy operational readiness, while intuitive configuration tools and pre-set control units minimize installation time. Compatible with robotic systems from leading manufacturers, the SoftGripper offers unparalleled usability and flexibility for a wide range of automation scenarios.

Perfectly suited for handling steaks, seafood, chocolate bars, leeks, croissants, and beakers, the Four-Finger SoftGripper is a reliable choice for food processing, packaging, and other applications demanding gentle and precise object manipulation.

一般交货时间:3周

Max. payload
0.6
kg
Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
4
Weight
0.4
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价