AGS | Parallel Gripper | Pneumatic Gripper


多种规格: Unit simple

产品代码: RBTX-AGS-0016

AGS Parallel Gripper – Precise and Powerful Gripping Solution

The AGS Parallel Gripper offers a maximum gripping force ranging from 600 g to 10 kg and a jaw stroke between 2 mm and 7 mm, making it ideal for a variety of gripping tasks. The pneumatically operated gripper stands out for its reliability and precision. With over 750 extendable components available, the gripper can be customized for individual applications, ensuring maximum flexibility and efficiency.

Its external interfaces enable easy integration into existing automation systems. Thanks to its universal connectivity, the gripper is compatible with numerous robotic systems. Its robust design and simple maintenance ensure durability and minimize downtime during production processes.

Perfect for industrial applications, from precise assembly tasks to heavy material handling – the AGS Parallel Gripper combines performance and versatility.

一般交货时间:3周

Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
2
Weight
0.6
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价