2-jaw parallel gripper RP series with roller guide

‌

多种规格: RP-50-I

产品代码: RBTX-IPR-0007

Compact precision parallel gripper with roller guide for highly repeatable handling.

The RP‑50‑I is a lightweight, high‑accuracy 2‑jaw parallel gripper featuring a roller guide system for exceptionally smooth and precise jaw movement. With a gripping force of 90 N (external) and 12.7 mm total stroke, the gripper offers an excellent balance of performance and compactness. A repeatability of 0.01 mm ensures stable results even in demanding automation tasks.

Thanks to its minimal‑friction design, gripping force is finely adjustable, making the RP‑50‑I ideal for sensitive handling tasks. Weighing just 0.15 kg, the gripper supports finger lengths up to 80 mm and operates between 1.5–8 bar. Fast opening/closing times of 0.14 s enable high cycle rates in modern production environments.

Perfect for precision assembly, small‑parts automation, electronics manufacturing or laboratory robotics requiring compactness, speed and reliable repeatability.

一般交货时间:3周
‌
Stroke per jaw
6.35
mm
Weight
0.15
kg
Max Gripping force
90
N
Recommended workpiece weight
0.1
kg
Propulsion Method
气动
Max. ambient temperature
80
℃
Repeatability
0.01
mm

亮点

https://a.storyblok.com/f/298593/8ef20c5568/rbtx_tool_icon_v1_lil_-svg.svg

Features

  • Precise jaw movement and high repeat accuracy due to roller guide

  • Large opening stroke with small external dimensions

  • Sensitively adjustable gripping force through minimal friction

  • Optionally available stroke monitoring to monitor the jaw position

https://a.storyblok.com/f/298593/a77467a5b7/image__4_.svg

Operating principle

The parallel movement of the jaws is generated by a rack and pinion drive. The jaws are guided by roller bearings.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌