OnRobot | Robotic Screwdriver
多种规格: Without screw feeder
Intelligent robotic screwdriver for precise, fast and flexible assembly automation.
The OnRobot robotic screwdriver enables fully automated screwdriving with precise torque control from 0.15 to 5 Nm and support for screw sizes from M1.6 to M6 up to 50 mm length. Its integrated axis motion control ensures consistently accurate insertion while reducing integration time. The solution includes built‑in error detection that identifies missing, incorrect or improperly seated screws, helping maintain stable quality in dynamic production environments.
With fast changeovers and an intuitive One‑System setup, the screwdriver can be deployed on any leading collaborative or industrial robot. Protective functions retract screws during movement for safe operation, while LED indicators provide real‑time feedback. The tool’s flexibility supports multiple screw types and efficient multi‑step assembly sequences.
Ideal for electronics assembly, precision manufacturing, appliance production and automated workstation integration.
亮点
)
质量和一致性
精确的力控制和智能故障检测
)
提高生产率
自动执行多个螺丝拧紧操作,可快速、即时的设置,且开箱即可部署。
)
节省时间
通过“一个系统”解决方案进行快速轻松的部署
)