Vetter | Small Conveyor Belt with Internal Drive


产品代码: RBTX-VET-0001

Vetter FR‑40‑80 Small Conveyor for Compact Precision Transport

The FR‑40‑80 small conveyor features a compact, contour‑free internal‑drive design ideal for tight installation spaces. With a 40 mm frame height, 80 mm width and a 65 mm belt width, it ensures reliable transport. It supports center distances from 350 to 1600 mm and handles loads up to 50 N or 100 N at speeds between 0.5–10 m/min. High‑quality stainless‑steel glide plates and anodized aluminum profiles ensure long life and precise belt tracking.

The 24 V DC drive enables simple integration into automation systems. Speed is adjustable via a 0–10 V analog signal, including stop function and optional 110% speed boost. An encoder can be added for position feedback, while item‑profile compatibility allows easy mounting and modular extensions.

Ideal for assembly automation, micro‑part handling, vision systems, laboratory, food and pharmaceutical applications

一般交货时间:3周

Width
80
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价