Small Conveyor GUF-P MINI AE
多种规格: LxB 1000x100 mm, Motor left
The GUF-P MINI AE is a belt conveyor with a modular profile design for transporting small and lightweight parts with low volumes. Thanks to its minimal installation height, this conveyor is ideal for integrating into complex systems where space is at a premium. Since the belt recirculation is integrated in the conveyor frame, the conveyor can be placed directly on the machine bed. The small diameter of the drive roller and idler roller also prevents large gaps where the products are transferred over.
The T-slots running along both sides (7 mm slot width) in the conveyor frame allow you to easily fasten the conveyors to machine frames or to attach side rails, sensors and other accessories. They also allow for the installation of a conveyor stand along the entire length of the conveyor frame to bypass projecting edges in machine beds, uneven floors and ledges.
The power supply and the controlling is done via the Igus Robot Control.
A base frame is not included in the scope of delivery. Please contact us if required!
The product can be customized to your needs. Please contact us.
亮点

技术数据
宽度:100 / 150
长度:1000 / 1500 / 2000
传送带:聚氨酯,白色 FDA,限制积聚,防静电
驱动装置AE 磁头驱动器,Igus 步进电机,24 或 48 伏,直流
电机安装位置:出口侧横向,左侧或右侧均可
运输方式:建议向前,连续运行
变速器:直接驱动
驱动辊:直径 33 毫米,无胶
尾部直径 33 毫米
输送机框架:铝,阳极氧化处理
皮带支撑:不锈钢

关于...
......IgusRobot 控制器和电机模块,项目编号:No. RL-MAT0351 可以提供以下服务:
速度: 1.2 - 102 米/分钟,可调节
48VDC 时的总负载
最高 25 米/分钟:20 千克
> 25 米/分钟至 45 米/分钟:15 千克
> 45 米/分钟至 102 米/分钟:7 千克
24VDC 时的总负载
最高 25 米/分钟:15 千克
> 25 米/分钟至 45 米/分钟:7 千克
> 45 米/分钟至 102 米/分钟:3 千克
CE 标志:符合机械指令 (MD) 对整机的要求

其他选项和附件
长度:400 至 3000 毫米
宽度:75 毫米
总负载:最多 15 公斤(宽度为 150 毫米)
速度:最高 15 米/分钟
电机安装位置:向下 90
皮带类型:从适合到不适合累积运行
侧护栏
支架系统
角形紧固件,用于桌面装配或与机器框架连接