Modular DIN-Rail Robot Controller
This modular robot control allows to operate stepper motors and digital Input / Outputs. In combination with the CPRog software gantry or robot kinematics can be driven. Due to the DIN rail form factor the modules allow a very easy service.
The control and programming environment CPRog for Windows 7/10 generates the commands for the joints and forwards them with a USB-to-CAN adapter to the electronic modules. CPRog is based on a 3D user interface that allows an easy start into robot programming. The robot can be moved in reality, but also in simulation to allow testing. Robot programs can contain e.g. Joint, Linear, DigitalOut, Loop or If-Then-Else commands. Further components, e.g. computer vision systems, can be connected using plugins. A 24V power supply and a Windows PC are required for operation.
- Smooth motion with 1/256 microstepping
- DIN-rail modules with bus connection
- Source code and ROS packages are provided
The control is supplied without cables and assembly.
亮点

免费下载
下载软件并在电脑上测试
立即免费下载该软件。 这样,您就可以在购买组件之前熟悉用户界面和功能。 通过数字孪生器,您可以全面了解机器人的各种可能性。 (系统要求Windows 10 电脑、USB 2.0 免费端口、以太网端口、500 MB 可用存储空间)

可选配带触摸屏的手持设备
选择适合您的设置。
您可以通过 Windows 10 电脑或选配的触摸屏手持设备控制机器人。 在电脑上,可通过图形用户界面对机器人进行编程。 使用手持设备,您可以用操纵杆控制机器人,并通过触摸屏启动程序。 此外,您还可以将游戏手柄连接到 Windows PC,以替代掌上电脑进行控制。 有了这款手持设备,机器人在通过 Windows PC 进行编程后,就可以在没有电脑的情况下自主运行。