Sprue picker
产品代码: RBTX-PL-0034
多种规格: With D1 motor controller
The IAP1 was developed for engagement in stripper and ejector moulds. Lubricant-free igus plain bearing materials are used for the movement by means of a link guide, as well as spindle and drive technology. A dynamic 1-axis picker with electric drive. The picker is particularly suitable for the automation and retrofitting of small injection moulding machines and allows the removal and separation of sprues in a very confined space. The system can be fully integrated into the injection moulding machine, with fast r, moval within the standard protective housing. Total mould open to close cycle in 1.25 seconds. The picker has a modular design. For example, the base can be individually adapted for different machine types. The solution is a stand-alone device including motor control with simple programming. No additional software is required.
一般交货时间:3周
亮点
Scope of delivery
IAP1 sprue picker compatible with Arburg 270s
D1 Motor control
Gripper
5 meter motor, encoder and ini cable (angled plug and stranded wire)
几个月内的投资回报率
根据产量和品种的不同,投资回收期约为 2-6 个月。
Fast Facts
概况
用于脱模和顶出模具。
横向分离浇口
1 轴
电力驱动
易损件易于更换
总循环时间(从打开到关闭)仅为 1.25 秒
100% 不含润滑剂
全天候运行
在 igus® 生产中的经济用途
我们还在自己的生产中使用我们的紧凑型浇口拾取器,目前已在 330 多台机器上使用。 这样,我们就能在 1.25 秒内实现浇口和部件的自动分离。
How is the sprue picker constructed?
浇口拾取器是如何制造的?
浇口拾取器采用模块化设计。 这些 igus® 高性能聚合物用于运动部件。
供货范围:
浇口拾取机运动学 IAP1
电机控制 drylin® dryve D1
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

