Universal Robots UR12e | 6DOF | 1300mm | 12,5kg
多种规格: With Teach Pendant
Powerful 6-Axis Cobot for Demanding Automation Tasks
The UR12e is a collaborative 6-axis robot with a payload of 12.5 kg and a reach of 1300 mm. With a repeatability of ±0.05 mm and a compact footprint of Ø 190 mm, it is ideal for precise tasks involving heavy tools. Weighing 33.5 kg, the UR12e is IP54-rated and features 17 built-in safety functions compliant with PLd Category 3.
Control is handled via the user-friendly Polyscope 5 software on a 12" touchscreen. The UR12e supports interfaces like Modbus TCP, PROFINET, Ethernet/IP, and ROS, enabling seamless integration into existing automation systems. Digital and analog I/Os as well as URCaps allow easy expansion with third-party components.
Typical applications include machine loading, packaging, inspection, and handling of heavy parts. The UR12e combines high payload capacity with collaborative safety, making it ideal for companies seeking robust automation with intuitive operation.
亮点
)
Versatile High-Payload Solution
The UR12e offers an impressive combination of power, precision, and reach, making it the perfect solution for industries requiring high-load automation. With a payload capacity of 12.5 kg (27.5 lbs) and a reach of 1300 mm (51.2 in), it is ideal for tasks such as machine tending, assembly, and material handling. Its ±360° rotational range across all six joints ensures exceptional maneuverability, while the high-speed operation of up to 4 m/s drives productivity in fast-paced environments. The UR12e’s flexibility makes it a cornerstone for a wide array of applications.
)
Designed for Safe and Reliable Collaboration
Safety is at the heart of the UR12e's design, boasting 17 configurable safety functions that enable seamless human-robot collaboration in compliance with EN ISO 13849-1 (PLd Category 3) and related safety standards. The robot ensures operational safety with features such as force/torque sensing technology that monitors joint movements to prevent collisions. Its low operating noise levels of less than 60 dB(A) provide a quiet and comfortable working environment for human operators, whether on production floors, laboratories, or shared workspaces. With these safety features, the UR12e ensures reliable collaboration without compromising productivity.
)
Simplified Integration and User-Centric Design
Engineered for straightforward deployment and use, the UR12e features the intuitive PolyScope graphical user interface, accessible via a 12-inch touchscreen. The robot integrates seamlessly into existing setups with its support for multiple communication interfaces, including Ethernet/IP, Modbus TCP, and PROFINET. Its modular design allows for installation in any orientation, while the robust build using aluminum, plastic, and steel ensures durability. Additionally, the control box's compact size and energy-efficient performance, averaging 350–615W, contribute to optimizing operational costs for any modern automation system.
)