Q-botics Welding Cobot | 6DOF | 785 - 1455mm


多种规格: H10-1500

产品代码: RBTX-QBOT-0008

Q-botics Welding Cobot

The collaborative welding robot is available in variants with 5 kg or 10 kg payload and reach up to 1455 mm. It delivers high precision down to ±0.02 mm, supports welding currents up to 500 A and handles carbon steel, stainless steel and aluminum. Rated IP65 with collision detection, it ensures safe, stable industrial operation.

The system uses an AUCTECH welding software with integrated welding process and parameter libraries. Programming is simplified by drag teaching with force control and a quick programming button. Communication via Modbus TCP and Analog/EtherCAT interfaces enables integration with common welding sources and external axes for flexible automation setups.

Ideal for arc welding, multi-pass welding, small batch production and confined workspaces.

此产品在您所在的国家/地区不提供

Max. Payload
10
kg
Max. Reach
1,455
mm
DOF
6
Weight
55
kg
Repeatability
0.02
mm
Protection
IP65

亮点

https://a.storyblok.com/f/298593/767x783/ad23cdcb5f/q-botics-5-10kg.png

Flexible welding cobot series

The Q-botics welding cobot series offers scalable automation with models such as H5-790 and H10-1500, enabling precise adaptation to payload and reach requirements. This modular approach allows companies to start small and expand their automation capabilities as production needs evolve, without changing the overall system architecture.

https://a.storyblok.com/f/298593/1068x689/b32c2ccce7/screenshot-2026-06-25-120005.png

Intuitive programming and fast deployment

The system is designed for ease of use, combining drag-and-teach functionality with simple parameter input. Operators guide the robot directly along weld paths, minimizing setup time. This allows even less experienced users to quickly create and modify welding programs without complex coding knowledge or long training phases.

https://a.storyblok.com/f/298593/1556x866/e2fe94290b/screenshot-2026-06-25-115924.png

High precision and industrial robustness

With repeatability of up to ±0.02 mm, the welding cobot delivers consistent weld seam quality across production cycles. Its rigid structure ensures stable movement even during demanding welding operations. Combined with IP65 protection, the system resists dust and splashes, making it suitable for harsh shopfloor environments and continuous industrial use.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价