FANUC CRX-10iA/L | 6DOF | 1418mm | 10 kg
多种规格: CRX-10iA/L
The CRX-10iA/L series offers a 10 kg payload and 1,418 mm reach with a compact design and IP67 protection. Weighing only 40 kg and featuring ±0.04 mm repeatability, these robots are easy to mount and deliver precise movements. The FOOD variant includes NSF-H1 food-grade grease and chemical-resistant coating, while the PAINT version is explosion-proof for painting and coating processes.
Programming is simple via the intuitive Tablet Teach Pendant with drag-and-drop functionality. All models support interfaces such as Ethernet/IP, PROFINET, and Modbus TCP. Integration is seamless with FANUC iRVision, force sensors, and ROBOGUIDE for path optimization. FOOD and PAINT versions provide additional safety and hygiene features for specialized industry requirements.
Perfect for pick & place, machine tending, packaging, painting, and assembly in standard, food, and hazardous environments.
)
