Fairino FR5 | 6DOF | 922m | 5kg


多种规格: FR5 - IP54 Standard

产品代码: RBTX-FAIR-0002

FAIRINO FR5 Collaborative Robot

The FAIRINO FR5 is a 6-axis collaborative robot with a 5 kg payload, 922 mm reach and ±0.02 mm repeatability. It supports TCP speeds up to 1 m/s and is available in IP54 and optional IP65 versions.

Programming via a web interface and teach pendant. Supports SDKs and APIs (Python, C++, C#), and communication via TCP/IP, Modbus, Profinet, Ethernet/IP and others.

Suitable for pick-and-place, machine tending, screw fastening, quality inspection and light assembly tasks.

一般交货时间:1-2周

Max. Payload
5
kg
Max. Reach
922
mm
DOF
6
Weight
22
kg
Repeatability
0.02
mm
Max. Speed
1
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1630x924/c2bff78e1d/fr5-application.png

What Applications Is the Fairino FR5 Suitable For?

The Fairino FR5 was developed for companies looking to automate a wide range of production tasks efficiently and reliably. With a 5 kg payload, 922 mm reach, and outstanding ±0.02 mm repeatability, the robot is particularly well suited for pick-and-place operations, machine tending, screwdriving, assembly processes, quality inspection, as well as gluing and dispensing applications. Its balanced combination of reach, precision, and flexibility makes the FR5 one of the most versatile robots in the Fairino portfolio. It helps manufacturers automate repetitive processes, improve product quality, reduce manual labor, and increase overall production efficiency while maintaining the flexibility needed for future manufacturing requirements.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

Easy Automation – From First Applications to Scalable Production

The Fairino FR5 enables companies to enter industrial automation quickly and efficiently, regardless of their previous robotics experience. Applications can be created using the intuitive WebApp or teach pendant, allowing operators to teach robot positions directly and build automated workflows with minimal effort. This makes automation of tasks such as handling, machine tending, assembly, and quality inspection straightforward and accessible. At the same time, the FR5 offers enough performance and flexibility for more advanced applications and future expansion projects. With open interfaces and free development tools available, the robot supports both first-time users and experienced integrators seeking a scalable and future-proof automation platform.

https://a.storyblok.com/f/298593/bf82d315f7/pick___place-4.JPG

Long Reach, High Precision, and Flexible Integration

With a 922 mm reach, the Fairino FR5 covers a broad working area and can easily access multiple stations within a production cell. Its excellent precision ensures highly repeatable results and consistent process quality throughout every production cycle. The robot can be mounted in virtually any orientation and integrated seamlessly into existing manufacturing environments. Through open communication capabilities, the FR5 can connect to control systems, vision systems, conveyors, and other automation equipment. This flexibility allows companies to implement new automation projects quickly while also modernizing existing production lines without extensive modifications. The result is a highly adaptable solution capable of growing alongside changing production requirements.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

From a Single Component to a Complete Automation Solution

Successful automation requires more than just a robot. Depending on the application, additional components such as grippers, safety systems, vision technology, mounting hardware, and software solutions may be needed to create a productive system. Through RBTX, all relevant components for the Fairino FR5 can be selected and verified for compatibility, helping companies reduce engineering effort and minimize integration risks. Instead of sourcing and validating products individually, users can build a complete automation solution from components designed to work together. This approach shortens project timelines, simplifies implementation, and ensures a smoother path from initial planning to reliable production operation.

https://a.storyblok.com/f/298593/9bcfc7bc09/fr5-406.png

Cost-Effective Automation With Strong ROI Potential

The Fairino FR5 is considered one of the most versatile collaborative robots for small and medium-sized manufacturers. Its combination of payload, reach, and precision makes it suitable for a wide variety of production environments and automation tasks. Repetitive operations can be performed with greater productivity, consistent quality, and fewer process variations. At the same time, employees can be reassigned from monotonous tasks to higher-value activities. For many businesses, the FR5 is not only an investment in automation but also a strategic tool for overcoming labor shortages and increasing operational efficiency. This makes it an excellent platform for improving long-term competitiveness, maximizing resource utilization, and supporting sustainable growth.

https://a.storyblok.com/f/298593/1908x1035/e59dfe3a3c/screenshot-2026-07-20-132541.png

Is the Fairino FR5 the Right Choice for Your Application?

Choosing the right robot always depends on the specific requirements of the application. Factors such as payload, reach, cycle time, part dimensions, and accuracy requirements all play an important role in the decision-making process. The Fairino FR5 is particularly well suited for companies seeking a versatile all-round automation solution for handling, assembly, machine tending, inspection, and light processing applications. With its 5 kg payload and 922 mm reach, it covers a large percentage of common automation scenarios while providing enough capacity for future expansion. RBTX can help identify the ideal combination of robot, gripper, and accessories to ensure a solution perfectly matched to your production requirements and automation goals.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价