DOBOT Nova 2 | 6 DOF | 625mm | 2kg


产品代码: RBTX-DOBT-0074

Nova 2 – Compact cobot for service and industry

The Dobot Nova 2 is a compact, collaborative industrial robot with a 2 kg payload, 625 mm reach, and high repeatability of ±0.05 mm. It is ideal for precise automation tasks such as pick & place, lab automation, light assembly, and screwdriving.

With intuitive operation via DobotStudio and DobotLink, and support for ROS, Modbus, and other interfaces, the Nova 2 integrates seamlessly into existing systems. Built-in safety features enable secure human-robot collaboration.

The Nova 2 is the perfect solution for companies seeking space-saving, efficient, and precise robotics in modern manufacturing environments.

一般交货时间:3周

Max. Payload
2
kg
Max. Reach
500
mm
DOF
6
Weight
11
kg
Repeatability
0.05
mm
Max. Speed
1.3
ms
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/758x422/8330cd87c1/screenshot-2026-01-27-102107.png

Advanced Performance in a Compact Design

The DOBOT Nova 2s impresses with its compact design and exceptional precision, making it perfect for use in confined workspaces. With a maximum reach of 500 mm and a payload of 2 kg, it provides an ideal solution for precise and repetitive tasks. Its operating speed of 1.3 m/s ensures efficient performance while maintaining the highest precision standards. The Nova 2s is the smart choice for industries that demand maximum precision and space-saving solutions.

https://a.storyblok.com/f/298593/640x952/dbeef6c85c/nova-202s-dxqannx0.webp

Safe and Reliable in Any Environment

With its IP54 protection rating, the DOBOT Nova 2s is safeguarded against dust and water splashes, making it suitable for a variety of environments. Delivering a repeatability of ±0.05 mm, it enables precise movements and guarantees top-notch reliability for every task. Its robust construction ensures durability even in demanding work conditions. The Nova 2s provides a safe and dependable solution for sensitive automation tasks that seamlessly connect humans and machines.

https://a.storyblok.com/f/298593/872x416/d3f6b5d703/screenshot-2026-01-27-103224.png

User-Friendliness and Efficiency Combined

Weighing just 11 kg, the DOBOT Nova 2s is easy to install and offers versatile applications. Featuring 6 degrees of freedom, the robot can be flexibly programmed and used in a variety of workplaces. Its energy efficiency, combined with intuitive control via PC or mobile devices, makes it a cost-effective and user-friendly solution that integrates seamlessly into existing systems.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价