DOBOT CR6AL | 6DOF | 1800mm | 6kg


产品代码: RBTX-DOBT-0136

Dobot CR6AL Cobot Long reach and precise movement

6-axis collaborative robot with 6 kg payload and 1800 mm reach. Designed for industrial automation tasks with extended working radius for covering larger areas from a single installation point.

Supports intuitive programming with drag-to-teach functionality. Compatible with end-of-arm tooling, vision systems, PLCs, and factory automation equipment for integration into existing environments.

Machine tending, pick-and-place, assembly, packaging, inspection, and material handling tasks.

一般交货时间:3周

Max. Payload
6
kg
Max. Reach
1,800
mm
DOF
6
Weight
41.5
kg
Repeatability
0.05
mm
Max. Speed
5
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/819x497/fbbfefc3e7/screenshot-2026-07-22-155140.png

What applications is the Dobot CR6AL suitable for?

The DOBOT CR6AL is a collaborative 6-axis robot for automation tasks with a large reach and moderate payload capacity. With a payload of 6 kg and a reach of 1,800 mm, it can serve multiple workstations, machines, or conveyor lines from a single position. Typical applications include machine tending, pick-and-place, material handling, packaging, quality inspection, and light assembly. The CR6AL is particularly suitable for companies that want to efficiently automate large work areas while benefiting from safe human-robot collaboration. Its strengths include the long reach, ease of use, and flexible integration. It is not designed for heavy palletizing tasks or applications with higher payload requirements.

https://a.storyblok.com/f/298593/1103x577/1c29e0177f/dobot-conectivity.png

How difficult is it to integrate the Dobot CR6AL into existing systems?

The DOBOT CR6AL is commissioned using DobotStudio Pro, which supports configuration, programming, and diagnostics. The software combines graphical programming with advanced scripting capabilities. Via TCP/IP and the official Python API, the robot can be integrated into custom automation solutions. Digital and analog I/O as well as Modbus enable connection to PLC systems. Thanks to hand-guiding, positions can be taught without extensive programming knowledge. Initial commissioning can usually be completed by experienced integrators within a few hours; more complex applications involving machine vision or additional peripherals require greater integration effort.

https://a.storyblok.com/f/298593/1536x1024/86dae39041/rbtx-portfolio.png

What accessories can I use with my Dobot CR6AL?

The DOBOT CR6AL supports a wide range of end effectors and can be flexibly adapted to various automation tasks. Electric grippers are suitable for assembly and handling applications, while pneumatic grippers offer advantages in high-cycle operations. Vacuum grippers are ideal for cartons, plastic parts, and flat workpieces. Thanks to standardized flange interfaces, existing gripping systems can often continue to be used. The robot can also be expanded with machine vision systems, conveyor tracking solutions, and sensors. Numerous plug-and-play solutions from the DOBOT ecosystem and RBTX enable easy adaptation to changing production requirements.

https://a.storyblok.com/f/298593/1185x617/149a20fa64/dobot-safe.png

How safe is the Dobot CR6AL?

The DOBOT CR6AL is a collaborative robot designed for safe human-robot interaction. Integrated safety functions monitor speed, position, and collisions. Depending on the risk assessment, operation without a traditional safety fence may be possible, although each application must be evaluated individually. Tools, workpieces, and process conditions influence the safety concept. Additional protective measures are required when using sharp tools, high speeds, or in situations with increased hazards. Emergency stop functions and continuous safety monitoring support safe operation. The robot is particularly suitable for pick-and-place, machine tending, and material handling applications.

https://a.storyblok.com/f/298593/1080x722/300fc556c7/dobot-software.webp

How do you programme the Dobot CR6AL?

The DOBOT CR6AL was designed for easy programming, allowing even users with limited robotics experience to quickly create automation applications. Programming is carried out via the teach pendant, graphical user interfaces, or through direct hand-guiding of the robot arm. Positions can be taught manually or created using drag-and-drop. For advanced applications, the robot supports scripting and Python integration via TCP/IP. Connection to PLC systems is achieved through industrial communication interfaces and Modbus. Integrated templates and wizards simplify typical handling tasks and enable fast initial results.

https://a.storyblok.com/f/298593/976x748/fa36890da0/dobot-mounting.png

Flexible mounting options for the CR6AL

The DOBOT CR6AL offers flexible mounting options for a wide variety of production environments. It can be installed on workbenches, pedestals, robot stands, or machine frames. Wall and ceiling mounting are also possible, provided the mechanical requirements are taken into account. Thanks to its 1,800 mm reach, a single robot can serve multiple workstations from a central position, thereby reducing system complexity. For optimal performance, a rigid, low-vibration mounting setup is recommended. When planning an installation, reach, tool length, payload, and safety clearances must be considered. Typical applications include machine tending, conveyor tracking, multi-station handling, as well as automated inspection and packaging cells.

https://a.storyblok.com/f/298593/1029x712/2a0e4b9ab6/dobot-warranty.png

Does the Dobot CR6AL require maintenance, and if so, how often?

The DOBOT CR6AL is designed for industrial use and requires minimal maintenance. Regular inspections of cabling, connectors, mounting points, and safety devices are recommended. Grippers, as well as pneumatic and vacuum components, should be maintained according to the specifications of the respective manufacturer. The robot arm itself has only a few wear-prone parts, which reduces operating costs and downtime. Integrated diagnostic and maintenance functions facilitate troubleshooting and system monitoring. Spare parts and technical support are available through the global network and regional partners. An optional warranty extension of up to 3 years is also available.

https://a.storyblok.com/f/298593/987x604/5fee6e0130/screenshot-2026-07-22-155254.png

Who is the Dobot CR6AL suitable for?

The DOBOT CR6AL is an excellent choice for companies looking for a collaborative robot with a long reach. With a 6 kg payload and a 1,800 mm reach, it is ideally suited for machine tending, material handling, packaging, and multi-station applications. Small and medium-sized enterprises in particular benefit from its easy integration and user-friendly programming. The greatest strength of the CR6AL is its exceptional reach within the cobot segment, while its limited payload represents its most significant limitation. For handling lightweight components across large work areas, it provides an efficient and cost-effective automation solution.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价