DOBOT CR30A | 6DOF | 1300mm | 30kg


产品代码: RBTX-DOBT-0134

Dobot CR30A Cobot

The Dobot CR30A is a 6-axis collaborative robot with a 30 kg payload, 1305 mm working radius, and repeatability of ±0.05 mm. The unit weighs 70 kg, reaches a maximum working speed of 4 m/s, and operates with IP54 protection and a temperature range of 0–50°C.

The CR30A supports integration with vision systems, conveyors, grippers, and industrial control equipment. It provides end effector I/O with 4 DI channels, 4 DO channels, and 4 AI channels, enabling connection to automation components within existing production systems.

Used for palletizing, machine tending, material handling, packaging, and assembly operations.

一般交货时间:3周

Max. Payload
30
kg
Max. Reach
1,300
mm
DOF
6
Weight
70
kg
Repeatability
0.05
mm
Max. Speed
4
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1021x623/27d0ddc162/cr30a.png

What applications is the Dobot CR30A suitable for?

The CR30A is designed for applications where large payloads must be handled safely and efficiently. Common use cases include palletizing, end-of-line packaging, machine loading and unloading, workpiece transfer, packaging line automation, and material handling operations. Its 30 kg payload enables a single robot to move heavy products that would normally require manual lifting. Industries such as logistics, food and beverage, plastics manufacturing, and metalworking benefit from its capabilities. The combination of collaborative technology, high payload, and a compact footprint makes the CR30A particularly attractive for automating physically demanding processes while maintaining operational flexibility.

https://a.storyblok.com/f/298593/1103x577/1c29e0177f/dobot-conectivity.png

Fast Deployment in Industrial Environments - Dobot CR30A

The Dobot CR30A is programmed and configured through DobotStudio Pro, which supports graphical programming, scripting, simulation, and offline programming. The robot can be integrated into existing production systems through Modbus TCP, Modbus RTU, EtherNet/IP, PROFINET, TCP/IP, and RS485 communication interfaces. Open programming access through Python, C++, and C# enables the development of customized automation solutions. Support for ROS1 and ROS2 allows integration with vision systems, autonomous platforms, and advanced research projects. Hand-guided teaching, trajectory recording, and intuitive software tools simplify commissioning and reduce deployment times for both experienced integrators and first-time users.

https://a.storyblok.com/f/298593/1536x1024/86dae39041/rbtx-portfolio.png

Compatible End Effectors and Expansion Options for the Dobot CR30A

The CR30A supports a wide range of end-of-arm tooling, including electric grippers, pneumatic grippers, vacuum grippers, and specialized handling tools. The controller provides industrial communication interfaces and extensive I/O capabilities for seamless integration of peripheral equipment. Existing grippers can often be reused when compatible with the available standards. Additional accessories include 2D and 3D vision systems, conveyor integrations, and mobile robotic platforms. The robot can also be expanded with conveyor tracking solutions, and sensors. Numerous plug-and-play solutions from the DOBOT ecosystem and RBTX enable easy adaptation to changing production requirements.

https://a.storyblok.com/f/298593/1185x617/149a20fa64/dobot-safe.png

Advanced Safety for Human-Robot Collaboration - Dobot CR30A

The Dobot CR30A features an integrated safety architecture based on a PL d Category 3 safety controller. More than 20 safety functions are available, including collision detection, speed monitoring, power limitation, force limitation, and configurable virtual safety zones. Redundant safety I/O channels allow the integration of safety doors, laser scanners, and light curtains into the overall machine safety concept. The CRA series complies with ISO 10218-1, ISO 13849-1, and ISO 15066 requirements for collaborative robotics. Depending on the application and risk assessment, collaborative operation without physical guarding may be possible. Applications involving heavy payloads or additional process hazards may require supplementary protective measures.

https://a.storyblok.com/f/298593/1080x722/300fc556c7/dobot-software.webp

How do you programme the Dobot CR30A?

The CR30A offers several programming methods to accommodate different user skill levels. Operators can create automation routines through graphical drag-and-drop programming, while advanced users can develop customized applications using scripting and external software interfaces. Hand-guided teaching allows robot paths to be taught directly and adjusted quickly during setup. Python, C++, C#, ROS1, and ROS2 support provide extensive options for integrating advanced functions such as vision-guided robotics and automated material flow systems. Programs can be created and managed via Dobot Studio Pro on PC, tablet, or teach pendant. This combination of usability and flexibility helps manufacturers accelerate deployment and reduce programming effort.

https://a.storyblok.com/f/298593/976x748/fa36890da0/dobot-mounting.png

Flexible Installation for Dobot CR30A in Robot Cells

With a reach of 1,305 mm and a payload capacity of 30 kg, the CR30A can serve multiple workstations within a single automation cell. The robot weighs approximately 70 kg and requires a stable mounting structure capable of handling dynamic loads generated during high-speed operation. Typical installation locations include palletizing stations, packaging lines, machine tending cells, and material handling systems. Its collaborative design supports flexible production layouts while minimizing the space required compared to traditional industrial automation solutions. The large working envelope enables efficient coverage of multiple process locations, reducing the need for additional handling equipment.

https://a.storyblok.com/f/298593/1029x712/2a0e4b9ab6/dobot-warranty.png

Low Maintenance for Industrial Operations on the Dobot CR30A

The CR30A is designed for continuous industrial use and benefits from the quality standards applied across the CRA product family. Dobot specifies an MTBF of 120,000 hours for the series and provides a three-year manufacturer warranty. The robot features an IP54 protection rating, allowing operation in typical production environments exposed to dust and occasional splash water. Integrated drive and control technology reduces system complexity and contributes to lower maintenance requirements. Spare parts, technical support, training services, and commissioning assistance are available through Dobot's worldwide support network and certified automation partners, helping users maintain long-term operational reliability.

https://a.storyblok.com/f/298593/1097x668/d3f3e39b29/cr16al.png

When is the Dobot CR30A the Right Choice?

The Dobot CR30A is an excellent choice for companies seeking a collaborative robot capable of handling heavy loads without sacrificing deployment flexibility. Its 30 kg payload makes it particularly suitable for palletizing, packaging, machine tending, and material handling applications where manual lifting is currently required. Key advantages include its high payload capacity, industrial communication options, ROS compatibility, collaborative safety features, and straightforward programming environment. The robot is especially valuable for manufacturers looking to automate repetitive heavy-duty processes while maintaining adaptable production workflows. For companies prioritizing payload, reach, and scalable automation, the CR30A represents a highly capable collaborative robotics platform.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价