ReBeL Education Bundle

ReBeL Education Bundle
17506075
1 / 4
产品代码: BUNDLE_EDU_1

The ReBeL is ideally suited to provide insights into the functioning of: pick-up and delivery services, pick & place tasks or assembly aids of robots.
Due to its 6 degrees of freedom, it is capable of implementing a wide variety of programming and demonstrating the many possibilities of robotics.
Its low dead weight of only 8kg makes it unimaginably mobile and flexible and thus also excellently suited for the educational sector.
In conjunction with the fully integrated igus Robot Control (iRC), the object recognition sensor and the gripper , you can directly demonstrate most use cases.

一般交货时间:3周

Stroke per jaw
3
mm
End Effector Propulsion Method
电动
Max Combined Payload
2
kg
DOF
6

亮点

https://a.storyblok.com/f/298593/aef88b8275/3dp_gen_workshop_de_1.jpg

LCA Learning

Didactic learning material included

On the igus® website you will find learning content tailored to the robots. Power-Point presentations, worksheets, videos and seminars help you to deepen your knowledge of robotics and low-cost automation.

The LCA Learning page is available to you completely free of charge and without restrictions.

View learning material

https://a.storyblok.com/f/298593/3fcc048661/90.gif

Includes igus® Robot Control

Modular control and Software

This set of hardware controller and software enables you to control the ReBeL® robot arm. With the corresponding software, you can program and move the robot via a graphical user interface.   Main features:

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

https://a.storyblok.com/f/298593/bfddb1987f/rebel-config.gif

Fit to your needs

ReBeL configurator

Customize the ReBeL robot to your needs and receive a summary by email.

Configure linear robot now

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价