Mobile robot for education purposes
1 / 5

产品代码: RBTX-BUNDLE-EDUMOVE
产品代码: RBTX-BUNDLE-EDUMOVE
The driverless transport system is an open source and autonomous learning platform with an integrated ReBeL cobot arm and gripper. The structure is modular and can be flexibly expanded with additional functions, such as lidar, camera technology and a slam algorithm.
一般交货时间:3周
亮点
Dimensions
B = 435 mm
L = 445 mm
H without ReBeL = 170 mm
H inluding ReBeL =980 mm

Applicaton areas
The driverless transport system is an open source and autonomous learning platform with an integrated ReBeL cobot arm and gripper. The structure is modular and can be flexibly expanded with additional functions, such as lidar, camera technology and a slam algorithm.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价