DOBOT MG400

DOBOT MG400
17509312
17509313
17509314
17509315
17509316
1 / 6
产品代码: BUNDLE-DOBOT-MG400

General description With the DOBOT MG400 industrial robot, highly repeating and standardized processes can be automated easily and quickly. With a footprint smaller than one piece of A4 paper, it fits into small production environments and helps users implement simple automation solutions. With its intuitive programming options, such as teaching & playback or graphical programming, the DOBOT MG400 allows any user with different programming experience to start up the robot quickly and easily.

一般交货时间:3周

Max Combined Payload
0.75
kg
DOF
4

亮点

https://a.storyblok.com/f/298593/19bb4db023/magnifying_glass.svg

Further technical details

  • Comprehensive industrial quality, designed for a continuous workload

  • Professional hardware: modern servo drive technology with a high-precision absolute encoder

  • High precision: through absolute encoders a repeatability of ±0.05mm

  • With the vibration suppression algorithm in the controller and ensured trajectory accuracy of multi-axis motion the repeatability bandwidth stabilization time is accelerated by 60%, and the residual vibration by 70%

  • Freedrive mode: manual guidance to teach complex trajectories

  • Wide range of possibilities to program the robot: Graphical programming via Blockly, support of e.g. Python or Lua script

https://a.storyblok.com/f/298593/0a0b2e1c9c/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

  • DOBOT MG400

  • Ethernet cable

  • Zero position fixture

  • Suction cup (diameter 20 mm)

  • Flange adapter

  • Emergency stop

  • Power supply

  • Tool kit

  • Documentation (Shipping list, quick start guide, etc.)

  • english/chinese

Vacuum pump is not included in the scope of delivery.

https://a.storyblok.com/f/298593/7b62fbca1c/vakuumpumpe-frontal.png

Optional: vacuum pump

Click here to find the vacuum pump suitable for the DOBOT MG 400:

Variobotic Vacuum pump

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价