Dobot MG400 | 4DOF | 440mm | 0,75kg


产品代码: RBTX-VAR-0008

Dobot MG400 – Compact desktop robot for precise automation

The Dobot MG400 is a 4-axis industrial robot with a 750 g payload, 440 mm reach, and ±0.05 mm repeatability. Its compact design makes it ideal for use on lab benches or in small production cells.

It supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and intuitive operation ensure fast deployment and flexible control.

Recommended for pick & place, lab automation, testing systems, light assembly, and educational or research applications.

此产品在您所在的国家/地区不提供

Max Payload
0.75
kg
Max Reach
440
mm
Repeatability
0.05
mm
Max Speed
0.6
ms
Protection
-
Weight
8
kg
DOF
4

亮点

https://a.storyblok.com/f/298593/19bb4db023/magnifying_glass.svg

Further technical details

  • Comprehensive industrial quality, designed for a continuous workload

  • Professional hardware: modern servo drive technology with a high-precision absolute encoder

  • High precision: through absolute encoders a repeatability of ±0.05mm

  • With the vibration suppression algorithm in the controller and ensured trajectory accuracy of multi-axis motion the repeatability bandwidth stabilization time is accelerated by 60%, and the residual vibration by 70%

  • Freedrive mode: manual guidance to teach complex trajectories

  • Wide range of possibilities to program the robot: Graphical programming via Blockly, support of e.g. Python or Lua script

https://a.storyblok.com/f/298593/0a0b2e1c9c/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

  • DOBOT MG400

  • Ethernet cable

  • Zero position fixture

  • Suction cup (diameter 20 mm)

  • Flange adapter

  • Emergency stop

  • Power supply

  • Tool kit

  • Documentation (Shipping list, quick start guide, etc.)

  • english/chinese

Vacuum pump is not included in the scope of delivery.

https://a.storyblok.com/f/298593/7b62fbca1c/vakuumpumpe-frontal.png

Optional: vacuum pump

Click here to find the vacuum pump suitable for the DOBOT MG 400:

Variobotic Vacuum pump

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价