Vibrotec - feeding system | 4 sizes

多种规格: Size 300

产品代码: RBTX-VIBRO-0002

The Spiral Conveyor is used for the precise and gentle feeding of selected components using vibration.

It consists of 2 main components: the sorting bowl (Sortiertopf) and the drive (Antrieb). Three different shapes are possible: V-ZT, V-ST, and V-KT (Cylindrical, Stepped, Conical).

The standard top diameter ranges from 200 mm to 600 mm, with available pot sizes of 200 mm, 300 mm, 450 mm, and 600 mm.

The Spiral Conveyor comes with a Vulkollan coating, which protects the parts and minimizes wear on the conveying bowl.

一般交货时间:3周

亮点

Each size includes:

  • 1x Electromagnetic drive unit (vibratory drive)
    • Pot 200: Ø200 - 230V 50Hz

    • Pot 300: Ø300 - 230V 50Hz

    • Pot 450: Ø450 - 230V 50Hz

    • Pot 600: Ø600 - 230V 50Hz

  • 1x Feeder pot (TN, cylindrical pot)
    • Ø 200 with an outer diameter of approximately 250 mm (stainless steel)

    • Ø 300 with an outer diameter of approximately 350 mm (stainless steel)

    • Ø 450 with an outer diameter of approximately 500 mm (stainless steel)

    • Ø 600 with an outer diameter of approximately 650 mm (stainless steel)

    • Brushed and sandblasted finish

    • Coated running surfaces; the specific coating material needs to be determined through testing

    • Single-lane discharge overflow in the sorting device

    • Rotation direction: U / GU

    • No dirt bore

    • No mechanical overflow; the vibratory conveyor is shut off during blockage

  • 1x Control unit (g) for helical conveyor drive
    • Electric control unit

    • 230V fixed frequency (25 or 50 Hz)

    • 1x Sensor input for blockage shutdown

    • Shutdown via potential-free contact is possible.

https://a.storyblok.com/f/298593/e451f901de/rbtx_tool_icon_v1_lil_.svg

The pots can be customized for various applications and locations upon request:

  • Special sizes available upon request (minimum 150 mm; maximum > 600 mm).

  • The outlet can be single or multi-lane.

  • The coating material can be adjusted based on the parts being sorted.

  • This is determined through product testing.

https://a.storyblok.com/f/298593/dc21089bfa/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

  • The feed hoppers; feed belts; singulation stations; alignment stations;

  • assembly / accessories (e.g., complete assembly on aluminum plate; base frame made of aluminum profiles or welded steel construction; sound insulation; base frame; as well as simple or height-adjustable fill level indicators).

  • All the aforementioned additions or customizations, such as product-specific outlets and correct sorting, are not included in the scope of delivery and may need to be requested.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价