Belt Conveyor GUF-P 2000 with 90 W for lightweight and medium-weight parts, without control

多种规格: L1500xW300 mm, w/o MPS

产品代码: RBTX-MK-0054

The GUF-P 2000 is a belt conveyor with a modular profile design for conveying light and medium-weight goods. It is particularly suitable for transporting packaged and unpackaged piece goods, without any specific requirements regarding the product’s position, orientation or geometry.

The T-slots running along both sides (10 mm slot width) in the conveyor frame allow you to easily integrate the conveyors into existing machine frames or to attach conveyor stands, side rails, sensors and other accessories.

The optional motor protection switch (MPS) acts as an interface for start/stop. It is installed in a separate IP54 PVC housing and is wired ready for connection with plug connections.

A base frame is not included in the scope of delivery. Please contact us if required!

The product can be customized to your needs. Please contact us.

一般交货时间:3周

Motor Protection Switch
No
Width
300
mm
Length
1,500
mm

亮点

https://a.storyblok.com/f/298593/c3880ee1e6/guf-p-2000-mms_drawing.png

  • 宽度:200 / 300 / 400

  • 长度:1000 / 1500 / 2000

  • 传送带:聚氨酯,白色 FDA,允许限制累积操作

  • 驱动装置交流电头驱动器,90 W / SEW / AC 230 V / 50 Hz / IP 54

  • 电机安装位置:0° 水平安装在皮带下方,左侧或右侧均可(默认:左侧)

  • 速度: 15 米/分钟

  • 总负载 < 20 千克

  • 运输类型:建议向前,连续运行

  • 电源:可选电机过载开关,外部 DC 24 V 接口用于启动/停止

  • 驱动辊:直径 53 毫米,无橡胶涂层

  • 尾部直径 53 毫米

  • 动力传输:链传动

https://a.storyblok.com/f/298593/ba299328dc/motorschutzschalter.png

电机保护开关用于电机供电,与电机保护和主开关一起满足欧共体机械指令(MRL)对整机的要求。 此外,24 伏直流接口可用于启动/停止控制。 它安装在一个独立的 IP54 PVC 外壳中,可通过插头连接随时接线。 电源电压为交流 400 伏/50 赫兹/16 安培。

https://a.storyblok.com/f/298593/7569245ddf/varianten.png

  • 长度: 500 至 5000 毫米

  • 宽度:50 至 800 毫米

  • 总负载:最多 30 公斤

  • 电机安装位置:向下 90

  • 皮带类型:从适合到不适合累积运行

  • 侧护栏

  • 支架系统

  • 角形紧固件,用于桌面装配或与机器框架连接

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价