Belt Conveyor GUF-P 2000 with 250 W for medium-weight parts, optional with control
多种规格: L1000xW300 mm, with FI
The GUF-P 2000 is a belt conveyor with a modular profile design for conveying light and medium-weight goods. It is particularly suitable for transporting packaged and unpackaged piece goods, without any specific requirements regarding the product’s position, orientation or geometry.
The T-slots running along both sides (10 mm slot width) in the conveyor frame allow you to easily integrate the conveyors into existing machine frames or to attach conveyor stands, side rails, sensors and other accessories.
The optional frequency inverter (FI) allows for 4 preset speed levels and serves as the interface with the robot. It is completely installed on a separate control cabinet and wired ready for connection.
A base frame is not included in the scope of delivery. Please contact us if required!
The product can be customized to your needs. Please contact us.
亮点
宽度:200 / 300 / 400
长度:1000 / 1500 / 2000
传送带:聚氨酯,白色 FDA,允许限制累积操作
驱动装置交流电头驱动器,250 W / SEW / AC 230 V / 50 Hz / IP 54
电机安装位置:0° 水平安装在皮带下方,左侧或右侧均可(默认:左侧)
速度:可调节为 6、18、30 或 42 米/分钟。
总负载 < 30 千克
运输类型:带启动坡道的正向和反向运输
电源:可选变频器,带用于启动/停止的外部 DC 24 V 接口,4 个固定速度级别和可选方向
驱动辊:直径 53 毫米,无橡胶涂层
尾部直径 53 毫米
动力传输:链传动
变频器用于电机的供电和控制,并通过电机保护和主开关满足欧共体机械指令(MRL)对整机的要求。 通过 24 V 直流电接口实现 4 个固定速度等级的调节,包括软启动和反向运行,以及启动/停止控制。 它完全安装在一个独立的 IP54 控制柜中,接线后即可连接。 电源电压(交流 230 伏/50 赫兹/16 安培)和信号均配有插头连接,可直接与主柜连接。
长度:500 至 10000 毫米
宽度:50 至 800 毫米
总负载:最多 75 千克(从 W=400 毫米起,最大 25 千克/米)
速度:最高 80 米/分钟
电机安装位置:向下 90
皮带类型:从适合到不适合累积运行
侧护栏
支架系统
角形紧固件,用于桌面装配或与机器框架连接