Lightweight gripping system SLG ECBPMi FSGA 3
产品代码: RBTX-SLZ-0054
多种规格: Size 102x102 with 3 suction cups
With the lightweight gripping systems, the holding force of the CobotPump ECBPMi can be increased thanks to additional suction cups. Mounting is uncomplicated with the M4 screws included in the scope of delivery. The lightweight gripper is available in the sizes 102x102 mm, 102x75.3 mm and 78.6x78.6 mm.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Size
102x102
Load capacity
1.41
kg
亮点

优化您的 CobotPump
专为 Schmalz CobotPump ECBPMi 开发
提供带两个、三个或四个抽吸单元的型号
根据型号的不同,夹持力最高可增加 1.88 千克
便捷、快速安装
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

