igus Cable Clip - Fast and flexible cable routing for robots

‌

多种规格: 500 mm

产品代码: TR.COB.05.0500

Cobot Cable Clip

The Cable Clip is the simple solution for neat and reliable cable routing on cobots and robots. It enables cables and hoses to be secured quickly and directly to the robot arm, reducing disruptive cable movement. Thanks to its flexible plastic design, the clip adapts to different arm diameters. The supplied silicone-free Velcro strap can be cut to length as required, ensuring maximum flexibility during installation and adjustment. Ideal for production environments, test set-ups or trade fair applications as a reusable alternative to cable ties.

一般交货时间:3周
‌
Weight
0.1
kg
Dimensions
500mm

亮点

https://a.storyblok.com/f/298593/810x1080/5e5ec9f9b8/cable-clip-with-cable-tie-and-tape.png

Quick installation

With the Cable Clip, you can secure cables and hoses directly to the cobot or robot arm in a matter of seconds. The flexible design adapts to different arm diameters and ensures secure and tidy cable routing. The silicone-free Velcro strap supplied can be cut to size and repositioned at any time as required. This saves you time during installation, increases the flexibility of your application and offers a reusable alternative to conventional cable ties.

https://a.storyblok.com/f/298593/2048x1537/bb6e8b2acb/cable-clip-on-rebel-total.webp

Ideal for flexible robotics applications

Whether in production, during testing or at trade fairs: the Cable Clip offers a simple solution for temporary and flexible cable routing on robots. Cables and hoses are neatly routed along the robot arm, which helps to reduce disruptions caused by loose cables. Thanks to a range of mounting options and the adjustable Velcro strap, the solution can be quickly fitted, adjusted or removed. Perfect for applications where flexibility and quick set-up changes are crucial.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌