7th axis | Universal Robots 3-16 | up to 0,3 m/s
产品代码: RBTX-IGUS-0208
多种规格: 1000 mm
Product information
- Up to 4x more working space for robots
- Strokes up to 3000 mm, further strokes on request
- Repeat accuracy ± 0.3 mm
- Speed up to 0,3 m/s
- Control via software (no inverse kinematics integrated)
- Kinematics can be controlled via UR Cap
- Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16
Incl. controller, excl. e-chain
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Motor type
Stepper motor
Max. radial load
500
N
Max. axial load
250
N
亮点

满足您的需求
第7轴配置器
根据您的需要定制第 7 轴! 只需输入所需的尺寸即可。 配置第 7 轴
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

