Fixed Palletizing
产品代码: RBTX-DOBT-0013
Empower Your End-of-line Operations and Boost Productivity
The Dobot all-in-one palletizing workstation is equipped with high-performance DOBOT CR20A cobot, with a maximum payload of 20kg and a maximum palletizing height of up to 2,100mm. This effortlessly meets palletizing needs across industries such as 3C electronics, healthcare, food, and beverage. The palletizing pace can reach 8-13 pcs/min. It can flexibly switch different production lines to meet various production needs.
Max Payload
20
kg
Repeatability
0.03
mm
Usable space
1350x2220
mm
Max. stacking height
1,740
mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价