Dobot CR20A | Palletising Solution V2


产品代码: RBTX-DOBT-CR20A-PALLETISING

Dobot CR20A Palletising Solution V2

The DOBOT CR20A Palletizing Solution automates palletizing processes with maximum flexibility, efficiency, and safety. Featuring a payload capacity of up to 20 kg, a 1,700 mm working radius, and a throughput of up to 8 cartons per minute, it significantly increases productivity in logistics, packaging, and manufacturing applications. Available in three versions: a standard stationary model, a lifting column version for palletizing heights of up to 2,640 mm, and a stainless steel version designed for demanding or hygiene-critical environments. This CE and UL certified turnkey solution offers a compact footprint, intuitive operation, and rapid deployment.

定制您的构建

Robots

Base Unit

一般交货时间:3周

最终价格可能因配置而异


Max Payload
20
kg
Repeatability
0.3
mm
Max Speed
1.3
ms
DOF
6
Weight
350
kg
Working Space Diameter
1,700
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价