igus delta robot | 3DOF | 1000mm | 2,5kg


多种规格: With cabinet control

产品代码: RBTX-IGUS-0272

High-Speed 3-Axis Automation for Fast Pick & Place Tasks

The igus LCA-DR1000-03 3-axis delta robot is designed for high-speed pick & place operations. With a working diameter of 1,000 mm, up to 96 picks per minute, and a top speed of 2 m/s, it offers a precise and cost-effective automation solution. Maximum acceleration reaches 28 m/s² with repeatability around 0.3 mm.

Control is provided via the optional igus® Robot Control, available as a cabinet version. The free software enables intuitive programming and integration with systems like Modbus TCP/IT, ROS, or Python. – ideal for flexible control architectures.

Typische Einsatzbereiche sind Pick & Place, Sortier- und Stapelaufgaben auf Förderbändern sowie End-of-Line-Anwendungen. Dank modularer Bauweise und offener Schnittstellen lässt sich der Roboter einfach in bestehende Automatisierungssysteme integrieren.

一般交货时间:3周

Working Space Diameter
1,000
mm
DOF
3
Max Payload
2.5
kg
Max Speed
2
ms
Repeatability
0.3
mm
Protection
-
Weight
30
kg

亮点

https://a.storyblok.com/f/298593/341x432/26fa631cd2/robocube_anwendungen-svg-svg.svg

Detail-rbtx-igus.0272-01

Typical applications for our drylin® delta robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In combination with a gripper or suction cup, picking tasks can be implemented very quickly.

https://a.storyblok.com/f/298593/652x382/86b9d2cb64/igus_as_notebook_1.png

Use all advantages of igus robot Control

Download now and try it out in advance

The Software enables simple and intuitive robot control and programming, making it easy to get started with automation. The modular design makes it possible to control different igus kinematics, for example Delta robots. The Delta robot can be controlled directly by our igus® Robot Control with all its advantages. The free and license-free igus Robot Control software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.

Download now - It's free

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价