ReBeLMove

‌
产品代码: RBTX-IGUS-0258

ReBeLMove: The Person-Safe AMR

The ReBeLMove is an autonomous mobile robot (AMR) that stands out due to its non-deactivatable safety technology and its benefits. Even in push mode and when docking at stations, all safety features remain active. These include: Safety laser scanner, dual-channel emergency stop, encoders on the motors and brakes on both motors. With a Performance Level D (PLd), the ReBeLMove navigates freely in space and independently searches for a free path. The safety technology can intervene at any time and stop the robot. If the ReBeLMove detects an object in front of it, it tries to avoid it. If the object comes too close and breaches the safety areas (safety fields), the brakes engage and bring the vehicle to a stop.
一般交货时间:3周
‌
Max Payload
100
kg
Max. speed
1.5
m⁄s

亮点

https://a.storyblok.com/f/298593/27cd4f55bf/check-circle_purple.svg

Benefits

  • Cost advantage. Comparable AMRs start at around €50,000.

  • Very simple implementation thanks to intuitive app.

  • Possibility to communicate via virtual (REST API) and physical IoT devices. Jobs, gates, conveyor technology and other devices can be triggered.

  • Integrated fleet management enables effective operation.

  • 8 hours operating time.

  • 50kg load capacity + up to 100 kg pull weight realisable.

https://a.storyblok.com/f/298593/3935x5120/4639ab7837/lca_prod_rebelmove_6.jpg

Use Cases

  • Provision of tools and material supply to workstations or machines.

  • Removal of parts from production machines.

https://a.storyblok.com/f/298593/a0301cce34/bild99.png

Fleet management

Fleet management is distributed among the autonomous mobile robots (AMRs), which communicate with each other via WLAN. This does not require a large bandwidth. The AMRs can also drive routes offline as long as there are no encounters and only require Wi-Fi for order placement. Alternatively, external VDA5050 fleet managers such as idealworks, Naise, MHP or Kinexon can be used.

https://a.storyblok.com/f/298593/57e5ea4a56/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

  • ReBeLMove (mobile platform)

  • Charger

  • Charging dock with frame

  • Tablet with rugged case

  • Controller for manual operation via Bluetooth

  • One year update and support service

Optional accessories

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌