ReBeLMove loadingdock
产品代码: RBTX-IGUS-0286
You can adapt the charging system of the ReBeLMove autonomous mobile robot to your requirements and choose from the following options:
- Plug-in charger
- Charging dock for automatic charging in stations or charging frames: A dock for automatic charging while driving into the station using floor contacts. It is suitable for mounting locations in transfer stations.
- Charging station:for the charging dock: The solo frame enables the charging dock to be used without a profile station. Suitable for stable positioning of charging areas or for charging stations in work areas for charging the ReBeLMove when used in conjunction with a cart. The charging dock must be purchased separately.
一般交货时间:3周
Output voltage
28,8
Input voltage
230
Dimensions
99x219x65
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价