3D Vision sensor - Mech-Eye UHP 140
The Mech-Eye UHP 140 3D camera is perfect for inspection and measurement tasks or mounting directly on the robot arm due to its high resolution, compact design and low working distance.
A compact aluminium housing, powerful LEDs or lasers and a completely fanless thermal management system make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect component in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
亮点
技术参数
- 平均记录时间- 0.6 - 0.9 秒 
- 分辨率(px)- 2,048 x 1,536 px 
- 校准精度- 0.3 米处 0.03 毫米 
- 工作距离- 300 毫米(+/- 20 毫米) 
- 接口 - GigE、C++、C#、Python、ROS 
- 电源- 24 V DC / 3.75 A 
兼容的表面和软件
重要信息
使用 Mech Eye 视觉系统需要 IPC!

