3D Vision sensor - Mech-Eye Deep
The Mech-Eye DEEP 3D camera is perfect for logistics applications such as palletising and depalletising due to its high resolution, laser light projector and enormously high working distance.
A compact aluminium housing, powerful LEDs or lasers and completely fanless thermal management make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect building block in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
亮点
技术参数
- 典型捕捉时间- 0.5 - 0.9 秒 
- 分辨率(像素)- 深度:2,048 x 1,536 px | RGB:2,000 x 1,500 px 
- VDI/VDE 精确度- 3 毫米 @ 3 毫米 
- 工作距离 - 1,200 毫米 - 3,500 毫米 
- 接口 - GigE、C++、C#、Python、ROS 
- 电源- 24 伏直流 / 3.75 安 
兼容的表面和软件
重要信息
使用 Mech Eye 视觉系统需要 IPC!