IFM | O2U530 | Hybrid Vision sensor


产品代码: RBTX-IFM-0050
Universal Vision Sensor for Recognition and Identification

The O2U530 is a universal industrial vision sensor designed for object recognition, code reading, and character identification (OCR) applications. With integrated image processing, it provides high reliability and flexibility in automation systems.

The device is capable of identifying objects, reading 1D and 2D codes (such as barcodes, QR codes, and DataMatrix), and performing optical character recognition, enabling its use in traceability, inspection, and quality control processes.

Equipped with a high-resolution CMOS image sensor (1280 × 960 pixels) and integrated red light illumination, it ensures consistent performance even in demanding industrial environments.

The O2U530 features comprehensive industrial interfaces, including TCP/IP, PROFINET, EtherNet/IP, and IO-Link, as well as configurable digital inputs and outputs, allowing easy integration into automation systems.

Its compact and robust design, with an IP65 protection rating, makes the sensor ideal for industrial environments, offering a versatile solution that combines multiple functions in a single device.

一般交货时间:3周

Protection
IP65
Vision Sensor Type
物体识别

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价