3D Machine Vision TriSpectorP1000 - 270x100
产品代码: RBTX-SICK-0012
TriSpectorP 3D Belt Pick inklusive
Mounting
Connection cable 5 meters
2 x connection cable
24VDC Drive Input Voltage
Splitter Encoder for BeltPic
Encoder for BeltPic
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Working distance
141 - 541 mm
Protection
III
Weight
1,300
kg
Dimension
217 mm x 62 mm x 84 mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

