2D Vision Box


产品代码: RBTX-WAFU-0001

VisionBox is an AI-powered industrial vision unit engineered for 24/7 operation, delivering millisecond‑level edge inference for high‑speed conveyor systems.

Its multi-model pipeline performs object detection, material classification, and grade assessment, handling overlapping or randomly oriented items. The rugged enclosure supports harsh environments and offers compact dimensions of 450 × 350 × 400 mm with a system weight of approx. 50 kg.

Software, Interfaces, and Integration The system enables plug‑and‑play deployment with minimal calibration and provides real-time X/Y object coordinates and optional Z‑depth for robotic or PLC‑based automation. It supports secure cloud connectivity, remote monitoring, dashboards with live visualization, and performance metrics. LED indicators provide on-device status for power, AI inference, errors, and network connectivity.

Application Areas Ideal for automated waste sorting, material recovery facilities, and intelligent quality monitoring on industrial conveyor lines.

此产品在您所在的国家/地区不提供

Type of light
RGBW
Lens
标准镜头
Protection
IP-rated housing
Vision Sensor Type
物体识别
Type
PNP/NPN

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价