2D Vision Sensor InspectorP611
产品代码: RBTX-SICK-0010
1.2 Mpixel 2D snapshot sensor with image analysis. Programmable and configurable. With working distance from 50 mm to 300 mm and internal illumination. Ideally suited for quality inspection, positioning, measuring and 2D code reading. Included is the mounting, connection cable 10 meters and an Ethernet cable 10 meters.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Focal length lens
7
mm
Protection
IP54 (EN 60529, EN 60529/A2)
Weight
0.165
kg
Dimension
50 mm x 40,3 mm x 29,6 mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

