Soft Gripping | Centric Gorilla Finger Actuator | Soft Gripper


多种规格: 8-Finger Gorilla Softactuator

产品代码: RBTX-SOFT-0047

The SoftActuators by SoftGripping provide gentle handling for delicate objects. Their pneumatically driven fingers, made from FDA-approved silicone rubber, can grip objects weighing up to 1200 g, depending on the number of fingers (3 to 8 fingers). They can be flexibly mounted on any EOAT setup without requiring special bases. Their hygienic design ensures easy cleaning, making them ideal for demanding environments with high hygiene requirements.

SoftActuators support interfaces such as IO-Link and Modbus TCP, ensuring seamless integration into automation systems. Custom bases made from aluminum or bent plates can be precisely tailored to your needs. Their versatility makes them perfect for prototyping, changing gripping requirements, or custom solutions, delivered in just two weeks.

Ideal for engineers, prototyping, or systems handling spherical or cylindrical objects up to 1200 g – precise and highly flexible.

一般交货时间:3周

Max. payload
1.2
kg
Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
8
Weight
1.2
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价